IESNA:LM-63-2002
[TEST]P1647344
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-19)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2E-835-U-T2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 124W 80CRI 3500K FIXTURE w/ TYPE I DISTRIBUTION OPTIC
[LAMP] (32) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.04A 124.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14115.3
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 124.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 70 75 85 90 95 105 115 125 135 145 155 165 175 180 
1646.1 1823.6 2037.7 2191.8 2270.3 2313.1 2368.2 2411.0 2426.3 2481.4 2602.8 2769.0 2949.5 3195.3 3519.7 
3847.0 4119.4 4326.4 4553.8 4855.7 5231.0 5592.1 5610.4 5219.8 4385.5 2800.6 1402.4 951.6 701.7 512.0 372.3 
277.4 199.9 121.4 35.7 0.0 0.0 
1646.1 1820.5 2034.7 2191.8 2275.4 2316.2 2369.2 2418.2 2431.4 2481.4 2598.7 2767.0 2943.4 3184.1 3509.5 
3849.1 4131.6 4337.6 4563.0 4847.6 5246.3 5598.2 5633.9 5257.6 4464.1 2831.2 1500.3 983.2 722.1 522.2 384.5 
292.7 203.0 124.4 37.7 0.0 0.0 
1646.1 1822.6 2027.6 2190.7 2282.5 2328.4 2385.5 2447.7 2470.2 2510.0 2612.0 2766.0 2956.7 3181.1 3457.4 
3808.3 4131.6 4373.3 4582.4 4849.6 5232.1 5673.7 5860.3 5642.1 4986.3 3563.5 1929.6 1200.4 893.4 651.7 452.8 
324.3 221.3 147.9 67.3 0.0 0.0 
1646.1 1820.5 2017.4 2178.5 2299.9 2364.1 2428.4 2497.7 2546.7 2574.2 2638.5 2770.0 2944.4 3141.3 3394.2 
3659.4 3974.5 4260.1 4517.1 4801.7 5137.2 5677.8 6023.5 5993.9 5524.8 4465.1 2665.0 1601.2 1134.1 865.9 647.6 
405.9 260.1 160.1 73.4 0.0 0.0 
1646.1 1809.3 1997.0 2164.2 2296.8 2400.8 2482.4 2565.0 2638.5 2682.3 2720.1 2797.6 2938.3 3116.8 3321.8 
3584.9 3863.4 4142.8 4448.8 4748.6 5075.0 5550.3 6229.5 6567.1 6415.1 5730.8 4132.6 2423.3 1465.6 1086.2 
844.5 591.5 375.3 232.5 96.9 1.0 0.0 
1646.1 1781.8 1959.2 2124.4 2275.4 2405.9 2536.5 2639.5 2743.5 2835.3 2908.7 2973.0 3049.5 3168.8 3346.3 
3570.7 3850.1 4188.7 4571.2 4946.5 5255.5 5512.5 5926.6 6637.5 7148.4 7098.5 6255.0 4431.4 2516.1 1301.4 
811.8 581.3 340.6 214.2 91.8 6.1 0.0 
1646.1 1759.3 1903.1 2058.1 2213.2 2369.2 2527.3 2684.4 2843.5 2997.5 3149.4 3277.9 3387.1 3474.8 3583.9 
3750.2 3983.7 4267.2 4588.5 4942.4 5279.0 5573.7 5871.5 6381.5 7424.8 8561.0 9135.2 8779.3 6989.3 4268.3 
2107.1 910.8 433.5 225.4 90.8 11.2 0.0 
1646.1 1730.8 1840.9 1976.6 2125.5 2277.4 2435.5 2627.2 2828.2 3037.2 3268.8 3485.0 3678.8 3899.1 4114.3 
4376.4 4687.4 4999.5 5372.8 5686.9 6034.7 6385.6 6720.1 7152.5 7740.0 8775.2 10671.2 12268.3 12148.0 9813.4 
7088.3 4602.8 2399.8 777.2 316.2 56.1 0.0 
1646.1 1711.4 1803.2 1921.5 2056.1 2202.0 2358.0 2531.4 2731.3 2951.6 3172.9 3389.1 3604.3 3839.9 4118.3 
4464.1 4861.8 5312.6 5828.7 6327.4 6766.0 7136.2 7494.2 7852.2 8322.3 9038.3 10348.9 12173.5 12795.6 
11169.9 8518.2 5509.5 2751.7 1113.7 377.4 84.7 0.0 
1646.1 1700.2 1774.6 1872.5 1999.0 2125.5 2273.3 2434.5 2617.1 2818.0 3023.0 3219.8 3414.6 3624.7 3887.8 
4202.0 4587.5 5063.8 5598.2 6183.6 6762.9 7293.3 7812.4 8323.4 8845.5 9525.8 10690.5 12229.6 12775.2 
11758.4 9650.2 6303.0 3014.8 1182.1 482.4 117.3 0.0 
1646.1 1673.6 1718.5 1780.7 1862.3 1953.1 2054.1 2164.2 2288.6 2422.3 2555.9 2675.2 2774.1 2885.3 3031.1 
3219.8 3458.5 3760.4 4111.2 4491.6 4875.1 5243.3 5625.7 6068.4 6605.9 7434.0 8776.2 10207.1 10057.2 8795.6 
7165.8 4352.9 1706.3 637.4 250.9 61.2 0.0 
1646.1 1663.4 1693.0 1737.9 1795.0 1858.2 1923.5 1984.7 2053.0 2115.3 2171.4 2202.0 2208.1 2202.0 2204.0 
2226.4 2288.6 2390.6 2554.8 2749.6 2984.2 3262.6 3554.3 3916.4 4386.6 5131.1 6344.8 7195.4 6590.6 5558.4 
4467.1 2562.0 1020.9 395.7 161.1 42.8 0.0 
1646.1 1640.0 1656.3 1682.8 1712.4 1741.0 1759.3 1763.4 1756.3 1731.8 1684.9 1614.5 1526.8 1425.8 1323.8 
1238.2 1174.9 1136.2 1134.1 1168.8 1239.2 1332.0 1439.1 1567.6 1758.3 2081.6 2470.2 2503.8 1953.1 1497.2 
1235.1 809.8 421.2 211.1 103.0 37.7 0.0 
1646.1 1627.8 1619.6 1612.5 1589.0 1554.3 1495.2 1418.7 1340.1 1263.6 1180.0 1116.8 1061.7 1015.8 978.1 946.5 
917.9 894.4 878.1 865.9 854.7 840.4 824.1 794.5 738.4 670.1 589.5 523.2 466.1 412.0 354.9 297.8 234.6 165.2 98.9 36.7 
0.0 
1646.1 1606.3 1577.8 1536.0 1479.9 1413.6 1350.3 1289.1 1234.1 1182.1 1138.2 1103.5 1076.0 1046.4 1013.8 982.2 
950.5 916.9 883.2 853.7 822.0 786.3 743.5 693.5 642.5 593.6 549.7 503.8 455.9 405.9 351.9 295.8 221.3 144.8 83.6 22.4 
0.0 
1646.1 1591.0 1542.1 1479.9 1412.6 1356.5 1315.7 1280.0 1244.3 1213.7 1190.2 1167.8 1134.1 1096.4 1052.5 1009.7 
967.9 929.1 902.6 887.3 864.9 831.2 793.5 759.8 721.1 675.2 627.2 571.1 511.0 449.8 381.4 304.9 230.5 158.1 91.8 17.3 
0.0 
1646.1 1575.7 1512.5 1439.1 1379.9 1346.3 1328.9 1313.6 1299.3 1282.0 1257.5 1222.9 1174.9 1120.9 1065.8 1011.7 
966.9 931.2 916.9 912.8 897.5 889.3 891.4 873.0 840.4 772.1 716.0 654.8 588.5 519.1 448.8 375.3 275.4 198.9 107.1 5.1 
0.0 
1646.1 1560.4 1486.0 1411.5 1367.7 1355.4 1358.5 1364.6 1366.7 1350.3 1309.5 1251.4 1181.0 1112.7 1045.4 989.3 
941.4 910.8 902.6 890.4 875.1 875.1 882.2 853.7 828.2 790.4 740.4 690.5 636.4 567.1 502.8 390.6 308.0 223.4 128.5 1.0 
0.0 
1646.1 1546.2 1462.5 1395.2 1366.7 1372.8 1393.2 1418.7 1431.9 1411.5 1352.4 1264.7 1167.8 1078.0 997.5 939.3 
905.7 888.3 877.1 849.6 819.0 815.9 794.5 782.3 761.9 723.1 683.3 642.5 591.5 540.5 457.9 381.4 292.7 218.3 111.2 0.0 
0.0 
1646.1 1540.0 1452.3 1390.1 1371.8 1390.1 1426.8 1464.6 1486.0 1459.5 1386.0 1275.9 1148.4 1031.1 947.5 913.8 
923.0 926.1 891.4 820.0 774.1 756.8 743.5 734.3 709.8 679.2 647.6 603.8 552.8 499.7 420.2 352.9 268.2 201.9 91.8 0.0 
0.0 
1646.1 1530.9 1443.2 1383.0 1372.8 1399.3 1444.2 1489.0 1510.5 1482.9 1400.3 1271.8 1116.8 982.2 902.6 880.2 
911.8 911.8 822.0 756.8 740.4 726.2 727.2 721.1 698.6 678.2 658.9 625.2 573.2 499.7 418.2 339.6 251.9 165.2 65.3 0.0 
0.0 
1646.1 1532.9 1447.2 1383.0 1370.7 1397.3 1443.2 1490.1 1516.6 1491.1 1411.5 1280.0 1123.9 985.2 900.6 876.1 
908.7 906.7 808.8 747.6 735.3 721.1 723.1 717.0 695.6 677.2 657.8 624.2 569.1 490.6 412.0 335.5 242.7 155.0 62.2 0.0 
0.0 
